Back

OMRON Healthcare sponsors the 29th Scientific Meeting of the International Society of Hypertension 2022

International Society of Hypertension logoShowcasing the latest home-use ECG devices and the Remote Patient Monitoring Services

October 5, 2022 – OMRON Healthcare Co., Ltd. (Head Office: Muko, Kyoto, President & CEO: Isao Ogino, hereinafter referred to as "the Company") today announced the official sponsorship of the 29th Scientific Meeting of the International Society of Hypertension (hereinafter referred to as ISH 2022, hosted by International Society of Hypertension and Japanese Society of Hypertension) that will be held from October 12th to 16th, 2022 at Kyoto International Conference Center in Japan.

At ISH 2022, under the theme of "The Evolution of Preventive Care Based on Home Blood Pressure Management”, the Company will showcase the latest studies and the research findings which were earned with the help of healthcare professionals and researchers.  

At the OMRON Sponsored Symposium on October 15th, the panels will discuss the clinical efficacies of wearable blood pressure monitors, night-time blood pressure monitors and the upper-arm blood pressure monitors with built-in ECG technology under the theme of “Development of Innovative Sensing Technologies Towards ZERO Cardiovascular Events.”

OMRON sponsors two Luncheon Seminars: “Progression of Home Blood Pressure Measurement in Asia” and “Remote Patient Monitoring for Hypertension Management”. At the booth, OMRON’s  first manual manometer-type blood pressure monitor will be displayed along with a touch and try of the latest devices such as the upper-arm blood pressure monitor with ECG recordings. In addition, the benefits of OMRON Academy, the educational program for healthcare professionals will be showcased with the aim of driving awareness of cardiovascular preventive care and continuous improvements for an even better medical environment around the world.

Aiming for zero cerebro-cardiovascular events, the Company has been working on increasing the awareness of home blood pressure monitoring on a global scale and the expansion of home ECG recording with the help of healthcare professionals and clinical researchers. The company will continue to promote academic activities globally, develop the devices and service, and contribute to empower people worldwide to live life to the fullest.

ISH 2022 Event Outline

Title: The 29th Scientific Meeting of the International Society of Hypertension

Date: October 12 to 16, 2022

Venue: Kyoto International Conference Center (Sakyo, Kyoto Japan)

*Pre-registration required: For details of the exhibition, please refer to the official website.

Theme: "The Wisdom for Conquering Hypertension"

Details of the Sponsorship

At ISH 2022, the Company will sponsor the symposium, two different types of luncheon seminars, and the booth exhibition. For summaries of the symposium and seminars, please visit the following microsite: https://healthcare.omron.com/ish2022

Luncheon Seminar 1 11:50-12:50, October 14, 2022 Room A

  • Theme: "Penetration of Home Blood Pressure Measurement in Asia"

  • Chair: Prof. Hiromi Rakugi (Osaka University Graduate School of Medicine)

  • Opening Remarks

    • “Penetration of Home Blood Pressure Measurement in Asia” – Prof. Kazuomi Kario (Jichi Medical University)

    • “New Perspectives for Nocturnal Blood Pressure” – Prof. Tzung-Dau Wang (National Taiwan University Hospital, National Taiwan University College of Medicine)

Sponsored Symposium 10:20-11:50, October 15, 2022 Room A

  • Theme: "Development of Innovative Sensing Technologies Towards ZERO Cardiovascular Event"

  • Chair: Prof. Bryan Williams (University College London)

  • Opening Remarks

    • “Perspectives in Wearable 24-hr Blood Pressure Monitoring” – Prof. Kazuomi Kario (Jichi Medical University)

    • “New Perspectives for Nocturnal Blood Pressure” – Prof. Gianfranco Parati (Istituto Auxologico Italiano, IRCCS University of Milano-Bicocca)

    • “Early Detection of Atrial Fibrillation Recurrence After Ablation Using a Blood Pressure Monitor With Electrocardiogram” – Assoc Prof. Keitaro Senoo (Kyoto Prefectural University of Medicine)

Luncheon Seminar 2 12:10-13:10, October 15, 2022 Room A

  • Theme: "Remote Patient Monitoring for Hypertension Management Beyond the Pandemic, True Value for the Social and Clinical Needs"

  • Chair: Prof. Richard McManus (University of Oxford)

  • Opening Remarks

    • “Challenges and Evidence in Remote Hypertension Management” – Prof. Richard McManus (University of Oxford)

    • “Improving Hypertension Care at the Community Level, Case from London” – Dr. Sachin Patel (North West London ICS)

    • “Practical Considerations for Hypertension Remote Patient Monitoring” – Prof. Stephen Persell (Northwestern University, Feinberg School of Medicine)

    • “Optimal Patients Profiles for the Remote Patient Monitoring, Case from Mount Sinai Health System” – Dr. Robert Fields (Mount Sinai Health System)

Booth Exhibition Details

Upper arm blood pressure monitor with built-in ECG, HCR-7800T

An upper arm blood pressure monitor that can record ECG at the same time. The ECG waveform is analyzed by OMRON connect, the smartphone app, and the analysis results such as "possibility of atrial fibrillation" are displayed on the device.


Upper arm blood pressure monitor with built-in ECG, HCR-7800TUpper arm BPM with ECG HCR-7800T with 1-lead ECG displayed in the app

Portable ECG, HCG-8060T

Palm-sized portable ECG. An ECG can be recorded at any time during subjective symptoms such as an arrhythmia occurs. Two types of electrocardiograms can be recorded (1-lead and 6-lead). Analyze the ECG reading with OMRON connect, the smartphone app and show the analysis results such as "possibility of atrial fibrillation".


Portable electrocardiograph HCG-8060T with 6-induced electrocardiogram displayed in the appPortable electrocardiograph HCG-8060T with 6-induced electrocardiogram displayed in the app

Wearable blood pressure monitor, HeartGuide

Watch-sized wearable blood pressure monitor. Monitor blood pressure whenever and wherever. The measurement results can be confirmed on HeartAdviser, the smartphone app.

Wearable blood pressure monitor HeartGuide and HeartAdviser smartphone appWearable blood pressure monitor HeartGuide and HeartAdviser smartphone app

Wrist-type blood pressure monitor, HEM-9601T

Early detection of nighttime hypertension can be achieved by monitoring blood pressure while sleeping. Quiet pressurized pump sound will not interrupt quality sleep. Automatic measurement 3 times a night. Measurement data can be transferred to OMRON connect, the smartphone app.


Wrist-type blood pressure monitor, HEM-9601TWrist-type blood pressure monitor, HEM-9601T